text.skipToContent text.skipToNavigation

Catalog No. : XD6NM

Description:  2IN SCH 40 AND 80 NM EXP/DEF CPL

UPC: 34481020455

Expansion/Deflection Coupling, Size 2 Inches, Material Schedule 40/80 PVC with Neoprene Rubber Boot and Stainless Steel Clamp
View More View Less
For more info visit:  electrification.us.abb.com
  • For use with schedule 40 & 80 PVC rigid conduit to couple sections of conduit & protect wiring systems from damage due to movement.
  • Suitable for wet location

Descriptors

Category

Electrical fittings

Special Features

Accommodates Axial Expansion/contraction Up to 3/4 Inch, Parallel Deflection Up to 3/4 Inch and Angular Misalignment Up to 30 Degree.

Application

Bridges, Tunnels, Inter-Building Walkways, Docks and Piers and Wastewater and Water Treatment Facilities

Specifications

Material

PVC

Classifications

Brand Name

Carlon

Standard

cULus, CSA C22.2 No. 85, UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Model

Thread

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here