Catalog No. : XD014-TB
Description: 6 INCH EXP/DEFL COUPLING
UPC: 786209894229
- Suitable for use indoors, outdoors, direct buried or embedded in concrete.
- Watertight, flexible neoprene outer jacket, zinc-plated and acrylic-painted hubs and stainless steel tamper proof straps ensure superior corrosion resistance, ideal for use in harsh environments.
- Copper ground mounting plates and internal grounding bonding jumper both entirely enclosed to safeguard against theft.
- Includes an Erickson® type conduit union for faster, easier installation to reduce labor costs.
- Durable stainless steel inner sleeve provides a constant, smooth inner diameter in any position to ease wire pulling and protect wire insulation from damage.
- Applications in which conduit runs are subject to movement due to external forces or temperature changes.
- Watertight-NEMA 4
- UL Listed to UL 514B and CSA Certified to C22.2 No. 18.3 Suitable for wet locations - hub sizes 1 inch - 2 1/2 inch
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Accommodates Axial Expansion/contraction Up to 3/4 Inch, Parallel Deflection Up to 3/4 Inch and Angular Misalignment Up to 30 Degree. |
|
Application |
Bridges, Tunnels, Inter-Building Walkways, Docks and Piers and Wastewater and Water Treatment Facilities |
Specifications
|
Material |
Ductile Cast Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E23018 |
Dimensions
|
Trade Size |
6 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | 2054337 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Model |
Thread |
|
Two piece |
N |
|
With inspection opening and cover |
N |