text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 907

Catalog No. : XC907

Description:  2 1/2INCONN,SQZ,AC/FLEX,M.IRON,INSU

UPC: 785991448542

Straight Squeeze Type Connector, Insulated, Conduit Size 2-1/2 Inches, Length 2-13/16 Inches, Width 3-5/16 Inches, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Squeeze Connectors

Specifications

Material

Malleable Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

2-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here