text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 904

Catalog No. : XC904

Description:  1-1/4INCONN,SQZ,AC/FLEX,M.IRON,INSU

UPC: 785991448511

Straight Squeeze Type Connector, Insulated, Conduit Size 1-1/4 Inch, Length 1-51/64 Inch, Width 1-7/8 Inch, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Squeeze Connectors

Specifications

Material

Malleable Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Click here