Alternate Catalog No. : XC 901
Catalog No. : XC901
Description: 1/2 INCH CONN,SQZ,AC/FLEX,INSUL
UPC: 785991448481
Straight Squeeze Type Connector, Insulated, Conduit Size 1/2 Inch, Length 1-1/2 Inch, Width 1-1/16 Inch, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Squeeze Connectors |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E1383 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |