text.skipToContent text.skipToNavigation

Catalog No. : XC896

Description:  2IN CONN,90D,AC/FLEX,DC,CLMP, INSUL

UPC: 785991910124

Connector, Insulated 90 Degree Clamp-Type, Size 2 Inches, Clamping Range 1.51 Inch - 2.47 Inches, Length 6.05 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Insulated, Captive Two Screw

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E1383

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441202 N/A 2190306_2010-09-21 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here

Click here