Alternate Catalog No. : XC 892
Catalog No. : XC892
Description: 3/4 CONN,90D,AC/FLEX,DC,CLMP,INSUL
UPC: 785991447255
Connector, Insulated 90 Degree Clamp-Type, Size 3/4 Inch, Clamping Range 0.77 Inch - 1.12 Inch, Length 2.38 Inches, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Insulated, Captive Two Screw |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | 2190306_2010-09-21 | N/A |
| UL | E1383 | N/A | AWSX | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |