Alternate Catalog No. : XC 8910
Catalog No. : XC8910
Description: 8910 CONNECTOR INSULATED - ZINC
UPC: 785991910063
Connector, Insulated 90 Degree Clamp-Type, Size 4 Inches, Clamping Range 3.68 Inches - 5.17 Inches, Length 12.75 Inches, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Insulated, Captive Two Screw |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | 2190306_2010-09-21 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |