Alternate Catalog No. : XC 870
Catalog No. : XC870
Description: 1/2 INCH CONN SQZ AC/FLEX DC INSUL
UPC: 785991447316
Connector, Insulated Straight Squeeze-Type, Size 1/2 Inch, Clamping Range 0.74 Inch - 0.92 Inch, Length 1.43 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flex connectors |
|
Application |
For use with armoured cable/flexible metal conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | 2190306_2010-09-21 | N/A |
| UL | E1383 | N/A | AWSX | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |