text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 842

Catalog No. : XC842

Description:  3/4 CONN,SCREW-IN,AC/FLEX,DC,INSUL

UPC: 785991447224

Connector, Insulated Screw-In, Size 3/4 Inch, Length 1.62 Inch, Width 1.12 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Insulated

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

3/4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here