Alternate Catalog No. : XC 732
Catalog No. : XC732
Description: 3/4KO,CONN,SS,AC/FLEX,STL,CBLLK,INS
UPC: 785991056969
Cable Lok Set Screw Connector, Size Range 0.610 Inch - 0.875 Inch or 3/4 Inch Knockout, AC Steel 14/2 14/3 14/4 12/2 12/3 12/4 10/2, MC (I) Steel 10/4 10/5 8/3 8/4 6/2, MC (I) Aluminum 3/4 Inch Knockout, Flex RW 3/8 Steel and Aluminum, Material Zinc Plated Steel with Nylon Insulator
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Set-Screw Connectors |
Specifications
|
Material |
Steel |
|
Finish |
Zinc-Chromatic |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e1383, CSA 12798 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | 2183364_1996-12-10 | N/A |
| UL | E1383 | N/A | AWSX | N/A | N/A |