Alternate Catalog No. : XC 731
Catalog No. : XC731
Description: 1/2KO,CONN,SS,AC/FLEX,STL,CBLLK,INS
UPC: 785991056952
Cable Lok Set Screw Connector, Size Range 0.450 Inch - 0.610 Inch or 1/2 Inch Knockout, AC Steel 14/2 14/3 14/4 12/2 12/3 12/4 10/2, AC Aluminum Interlocked 14/2 14/3 14/4 12/2 12/3 12/4 10/2, MC (I) Steel 14/2 14/2 14/4 12/2 12/3 12/4 10/2 10/3, MC (I) Aluminum 14/2 14/3 14/4 12/2 12/3 12/4, Flex RW 10/2 10/3, Material Zinc Plated Steel with Nylon Insulator
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Set-Screw Connectors |
Specifications
|
Material |
Steel |
|
Finish |
Zinc-Chromatic |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e1383, CSA 12798 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | 2183364_1996-12-10 | N/A |
| UL | E1383 | N/A | AWSX | N/A | N/A |