Catalog No. : XC730-5
Description: CBLLK SSCR CONN .45-.61IN STL 5BAG
UPC: 785991183139
Descriptors
|
Category |
Set-Screw Connectors |
Specifications
|
Material |
Steel |
|
Finish |
Zinc-Chromatic |
|
Temperature Rating |
221 F , 105 C |
Classifications
|
Brand Name |
Steel City |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
No thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |