text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 730

Catalog No. : XC730

Description:  CBLLK SSCR CONN .45-.61IN STL

UPC: 785991067705

Cable Lok Set Screw Connector, Size Range 0.450 Inch - 0.610 Inch or 1/2 Inch Knockout, AC Steel 14/2 14/3 14/4 12/2 12/3 12/4 10/2, AC Aluminum Interlocked 14/2 14/3 14/4 12/2 12/3 12/4 10/2, MC (I) Steel 14/2 14/2 14/4 12/2 12/3 12/4 10/2 10/3, MC (I) Aluminum 14/2 14/3 14/4 12/2 12/3 12/4, Flex RW 3/8 Inch Steel and Aluminum 10/2 10/3, Material Zinc Plated Steel with Nylon Insulator
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Set-Screw Connectors

Specifications

Material

Steel

Finish

Zinc-Chromatic

Temperature Rating

221 F , 105 C

Classifications

Brand Name

Steel City

Standard

UL e1383, CSA 12798

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E1383 N/A AWSX N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here