Alternate Catalog No. : XC 497
Catalog No. : XC497
Description: 2 1/2 INCH CONN,90DEG.AC/FLEX,SQZ
UPC: 785991448443
90 Degree Squeeze Type Connector, Conduit Size 2-1/2 Inches, Cable Opening 2.380 Inches - 2.807 Inches, Height 5-3/8 Inches, Width 4-7/16 Inches, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Squeeze Connectors |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
2-1/2 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |