Alternate Catalog No. : XC 494
Catalog No. : XC494
Description: 1-1/4 INCH CONN, 90DEG. AC/FLEX,SQZ
UPC: 785991448382
90 Degree Squeeze Type Connector, Conduit Size 1-1/4 Inch, Cable Opening 1.375 Inches - 1.656 Inches, Height 3 Inches, Width 2-9/16 Inches, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Squeeze Connectors |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |