Alternate Catalog No. : XC 490
Catalog No. : XC490
Description: 3/8 INCH CONN,90DEG.AC/FLEX,SQZ
UPC: 785991448306
90 Degree Squeeze Type Connector, Conduit Size 3/8 Inch, Cable Opening 0.437 Inches - 0.687 Inches, Height 1-1/2 Inch, Width 1-13/32 Inch, Material Zinc Plated Malleable Iron, For use with Armored Cable/Flexible Metal Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Squeeze Connectors |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E1383 | N/A | AWSX | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |