text.skipToContent text.skipToNavigation

Catalog No. : XC298

Description:  3 INCH CONN,90D,AC/FLEX,DC,CLMP

UPC: 785991908992

Connector, Non-Insulated 90 Degree Clamp-Type, Size 3 Inches, Clamping Range 3.07 Inch - 4.02 Inch, Length 8.88 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Captive Two Screw

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

3

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441401 N/A 2190306_2010-09-21 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here

Click here