Alternate Catalog No. : XC 293
Catalog No. : XC293
Description: 1 INCH CONN 90DEG AC/FLEX DC CLMP
UPC: 785991443240
Connector, Non-Insulated 90 Degree Clamp-Type, Size 1 Inch, Clamping Range 1.27 Inch - 1.50 Inch, Length 2.60 Inches, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Captive Two Screw |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441401 | N/A | 2190306_2010-09-21 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |