Alternate Catalog No. : XC 280
Catalog No. : XC280
Description: 3/8 INCH CONN,AC/FLEX,DC,CLMP
UPC: 785991447088
Connector, Clamp Type, Size 3/8 Inch, Clamping Range 0.18 Inch - 0.64 Inch, Length 1.16 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Two Screw Strap Type Connectors |
|
Application |
For use with armored cable/flexible metal conduit |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Gray |
|
Insulation |
None |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e1383, CSA 12798 |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | 2190306_2010-09-21 | N/A |
| UL | E1383 | N/A | AWSX | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |