text.skipToContent text.skipToNavigation

Alternate Catalog No. : XC 275

Catalog No. : XC275

Description:  1.5 INCH CONN,SQZ,AC/FLEX,DC

UPC: 785991447101

Connector, Straight Squeeze-Type, Size 1-1/2 Inch, Clamping Range 1.68 Inch - 2.00 Inches, Length 2.12 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Size

1-1/2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441401 N/A 2190306_2010-09-21 N/A
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here