Catalog No. : XC269-1
Description: 3/8 CONN,SQZ,AC/FLEX,DC,EA
UPC: 785991022612
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with armored cable/flexible metal conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City / Iberville |
|
Standard |
UL E1383 |
Dimensions
|
Size |
3/8 Inch (1/2 Inch Knockout) |
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |
Documents/Support Tools
|
Sales Drawing |