Alternate Catalog No. : XC 269
Catalog No. : XC269
Description: 3/8 INCH CONN,SQZ,AC/FLEX,DC
UPC: 785991447033
Connector, Straight Squeeze-Type, Size 3/8 Inch, Clamping Range 0.45 Inch - 0.65 Inch, Length 0.96 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/8 Inch (1/2 Inch Knockout) |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441401 | N/A | 2190306_2010-09-21 | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |