Catalog No. : XC220SC-1
Description: 3/8 CONN, SSCREW,AC/FLEX,DC,EA
UPC: 785991022599
Descriptors
|
Category |
Die Cast Uninsulated Straight Set Screw EMT Connectors |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Gray |
|
Insulation |
None |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
3/8 Inch |
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |