Alternate Catalog No. : XC 220 SC
Catalog No. : XC220SC
Description: 3/8 INCH CONN, SSCREW,AC/FLEX,DC
UPC: 785991446722
Connector, Non-Insulated Straight Set-Screw, Size 3/8 Inch, Clamping Range 0.38 Inch - 0.63 Inch, Length 0.84 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Die Cast Zinc |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
3/8 Inch (1/2 Inch Knockout) |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E1383 | N/A | AWSX | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |