Alternate Catalog No. : XC 2200 C
Catalog No. : XC2200C
Description: 3/8 INCH CONN,NMSC,DC,SADDLE TYPE
UPC: 785991447309
Conector, BX Flex Saddle-Type, Size 3/8 Inch, Clamping Range 0.12 Inch - 0.63 Inch, Length 0.98 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flex connectors |
|
Application |
For use with metal clad cable |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e38947 CSA 12798 |
Dimensions
|
Size |
3/8 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441401 | N/A | 2190306_2010-09-21 | N/A |
| UL | E38947 | N/A | PJOX | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |