Alternate Catalog No. : XC 210
Catalog No. : XC210
Description: 3/8 IN CONN, AC/FLEX,DC,DUPLEX-CLMP
UPC: 785991446685
Connector, Duplex Clamp-Type, Conduit Size 3/8 Inch, Clamping Range 0.13 Inch - 0.65 Inch, Length 1.56 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E1383 |
Dimensions
|
Size |
3/8 Inch (1/2 Inch Knockout) |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 441405 | N/A | N/A | N/A |
| CSA | 12798058 | 441201 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |