text.skipToContent text.skipToNavigation

Catalog No. : XC130-J25-4R

Description:  SNAP-IN FTG .5IN DIA.840IN 25PK

UPC: 785991103649

Steel Snap-In Fittings for MC cable, Size 1/2 Inch, Diameter 0.840 Inches, Length 1 Inch, Material Electro-Zinc Plated Steel, Accommodates the widest range of MC cable size in the industry - 14-2 to 10-3, Jar of 25
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

No set screws, locknuts or tools required to attach MC cable to a box or enclosure.

Specifications

Material

Spring Steel

Finish

Zinc

Classifications

Brand Name

Steel City

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here