Catalog No. : XC-180
Description: 1/2 IN SQZ DOUBLE SNAP 90 DEG. INS
UPC: 708917419419
- Spring tabs
- For use in knockouts, providing quick snap in connections saving time on installation
- No locknut required
- Provide a durable and secure connection
- Helps with easy removal from knockout
- 90o angle helps provide easier installation in tight locations
- No tool required for installation
- Insulator helps isolate the wires when entering electrical box
Descriptors
|
Category |
Electrical fittings |
|
Type |
90 Degree double snap squeeze connector |
|
Special Features |
Spring tabs – For use in knockouts, providing quick snap in connections saving time on installation – No locknut required – Provide a durable and secure connection – Helps with easy removal from knockout, 90 degree angle helps provide easier installation in tight locations, No tool required for installation, Insulator helps isolate the wires when entering electrical box |
|
Application |
Terminate two run of AC90/FMC into a knockout, for residential and commercial |
Specifications
|
Material |
Body- Die Cast High-Strength Zinc Alloy, Clamp- Zinc electroplated steel alloy, Insulator- Plastic |
|
Finish |
Body: Die cast high-strength zinc alloy, Clamp: Zinc electroplated steel alloy |
|
Connection |
Quick snap-in connection |
Classifications
|
Brand Name |
Cond Fitting |
Dimensions
|
Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |