Catalog No. : XC-160
Description: 3/8 IN DOUBLE SNAP CUT-IN BX CONN
UPC: 708917419396
- Spring tabs
- For use in knockouts, providing quick snap in
- connections saving time on installation
- Provide a durable and secure connection
- Helps with easy removal from knockout
- No tool required for installation
- Insulator helps isolate the wires when entering electrical box
Descriptors
|
Category |
Electrical fittings |
|
Type |
Cut-in double snap for AC/FMC |
|
Special Features |
Spring tabs – For use in knockouts, providing quick snap in connections saving time on installation – Provide a durable and secure connection – Helps with easy removal from knockout – No tool required for installation, Insulator helps isolate the wires when entering electrical box |
|
Application |
Terminate one run of AC90/FMC into a knockout, For residential and commercial, Old work (cut-in) installations with armored cable or flexible metal conduit |
Specifications
|
Material |
Body- Die Cast High-Strength Zinc Alloy, Clamp- Hardened Spring Steel Alloy Zinc Electroplated, Insulator- Plastic |
|
Finish |
Body: Die cast high-strength zinc alloy, Clamp: Hardened spring steel alloy zinc electroplated |
|
Connection |
Quick snap-in connection |
Classifications
|
Brand Name |
Cond Fitting |
Dimensions
|
Size |
3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |