Catalog No. : XC-140
Description: 3/8 IN DOUBLE SNAP BOX CONN
UPC: 708917419372
- Spring tabs
- For use in knockouts, providing quick snap in
- connections saving time on installation
- Provide a durable and secure connection
- Helps with easy removal from knockout
- Helps makes fitting reusable
- No tool required for installation
- Locknut not required
- Insulator helps isolate the wires when entering electrical box
Descriptors
|
Category |
Electrical fittings |
|
Type |
Double snap single cable connector |
|
Special Features |
Spring tabs – For use in knockouts, providing quick snap in connections saving time on installation – Provide a durable and secure connection – Helps with easy removal from knockout – Helps makes fitting reusable, No tool required for installation, Locknut not required, Insulator helps isolate the wires when entering electrical box |
|
Application |
Terminate 1 run of AC/FMC into a knockout, for residential and commercial |
Specifications
|
Material |
Body- Die Cast High-Strength Zinc Alloy, Clamp- Hardened Spring Steel Alloy Zinc Electroplated, Insulator- Plastic |
|
Finish |
Body: Die cast high-strength zinc alloy, Clamp: Hardened spring steel alloy zinc electroplated |
|
Connection |
Quick snap-in connection |
Classifications
|
Brand Name |
Cond Fitting |
Dimensions
|
Size |
3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |