text.skipToContent text.skipToNavigation

Catalog No. : XC-130-5R

Description:  SNAP-IN FTG .5IN DIA.840 LEN1IN 5PK

UPC: 622538131003

Steel Snap-In Fittings for MC cable, Size 1/2 Inch, Diameter 0.840 Inches, Length 1 Inch, Material Electro-Zinc Plated Steel, Accommodates the widest range of MC cable size in the industry - 14-2 to 10-3, Package 5
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

No set screws, locknuts or tools required to attach MC cable to a box or enclosure.

Specifications

Material

Spring Steel

Finish

Zinc

Classifications

Brand Name

Iberville

Standard

UL E38947

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here