Catalog No. : XC-130
Description: SNAP-IN FTG 1/2IN DIA.840IN LEN1IN
UPC: 785991039344
Steel Snap-In Fittings for MC cable, Size 1/2 Inch, Diameter 0.840 Inches, Length 1 Inch, Material Electro-Zinc Plated Steel, Accommodates the widest range of MC cable size in the industry - 14-2 to 10-3
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
No set screws, locknuts or tools required to attach MC cable to a box or enclosure. |
Specifications
|
Material |
Spring Steel |
|
Finish |
Zinc |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E38947 |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E38947 | N/A | PJOX | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |