text.skipToContent text.skipToNavigation

Catalog No. : XC 899

Description: 

UPC:

Connector, Insulated 90 Degree Clamp-Type, Size 3-1/2 Inches, Clamping Range 3.63 Inches - 4.34 Inches, Length 12.75 Inches, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Type

Clamp Type Connectors

Special Features

Insulated, Captive Two Screw

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

UL E1383

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 1/2 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N