text.skipToContent text.skipToNavigation

Catalog No. : XC 201

Description: 

UPC:

Connector, Squeeze Type BX Flex, Trade Size 1/2 Inch, Length 1-25/64 Inch, Height 1-7/64 Inch, Width 1-55/64 Inch, Threads 1/2-14 NPS, Screw Size 10-24 x 7/8, Range 0.40-0.95, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Squeeze Connectors

Specifications

Connection

Squeeze

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N