Alternate Catalog No. : X 5 U 40-325-16
Catalog No. : X5U40-325-16
Description: AL COMP PIN TERM 4/0 16 INCH
UPC: 783786759965
Tin Plated Aluminum Compression Pin Terminals - X5 Series, Conductor Size 4/0 Stranded, 4/0 ACSR, Installing Dies TX 76 249 11A 840 845 WK840. Solid Copper Tin Plated Pin (22/64 inch Diameter), Pin Length 16 Inches. Outside Diameter 29/32 inch. Body Length 4 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin Plated Copper Pin |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body with Copper Pin |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 16 in |
|
Wire Size |
4/0 AWG |
Documents/Support Tools
|
SDS |