Alternate Catalog No. : X 5 U 40
Catalog No. : X5U40
Description: AL COMP PIN TERM 4/0 4/0 3IN
UPC: 783786759927
Aluminum Compression Pin Terminals - X5 Series, conductor size Aluminum - Solid, 4/0 Stranded, 4/0 ACSR, installing dies 840,WK840,249,TX,11A, solid Copper Pin 2/0, length 3 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion. |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
4/0 STR AL AWG , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |