Alternate Catalog No. : X 5 U 30 TN
Catalog No. : X5U30TN
Description: AL TP COMP PIN TERM 3/0 3/0 3IN
UPC: 783786759873
Tin Plated Aluminum Compression Pin Terminals - X5 Series, Conductor Size Aluminum - Solid, 3/0 Stranded, 3/0 ACSR, Installing Dies 840,WK840,249,TX,11A, Solid Copper Tin Plated Pin 1/0, Pin Length 3 Inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body with Copper Pin |
|
Finish |
Body Bare, Pin Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 3 in |
|
Wire Size |
3/0 AWG |
Documents/Support Tools
|
SDS |