Alternate Catalog No. : X 5 U 20-4
Catalog No. : X5U20-4
Description: ALUM PIN TERMINAL 2/0 4
UPC: 783786759828
Aluminum Compression Pin Terminals - X5 Series, Conductor Size Aluminum - Solid, 2/0 Stranded, 2/0 ACSR, Installing Dies 840, WK840, 249, TX, 11A, Solid Copper Tin Plated Pin 1/0, Pin Length 4 Inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body with Copper Pin |
|
Finish |
Body Bare, Pin Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 4 in |
|
Wire Size |
2/0 AWG |
Documents/Support Tools
|
SDS |