Alternate Catalog No. : X 5 U 2-6
Catalog No. : X5U2-6
Description: ALUM PIN TERM - COND No2 6 IN PIN
UPC: 783786759842
Aluminum Pin Terminal - Conductor Size #2 Stranded, #2 ACSR, 1/0 Solid, Copper Pin Length 6 Inches. Tin Plated.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Copper 6 Inch Pin |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Base and Copper Pin |
|
Finish |
Tin-Plated |
|
Enclosure |
None |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6 inch Copper Tin Plated Pin |
|
Wire Size |
#2 STR AWG , #2 ACSR AWG , 1/0 SOL AWG |
Documents/Support Tools
|
SDS |