Alternate Catalog No. : X 5 U 10-325-6
Catalog No. : X5U10-325-6
Description: AL COMP PIN TERM 1/0 6 INCH
UPC: 783786759774
Tin Plated Aluminum Compression Pin Terminals - X5 Series, Conductor size Aluminum - 2/0 Compact, 1/0 Stranded, 1/0 ACSR, installing dies TX, 76, 249, 11A, 840, 845, WK840. Solid Copper Pin 21/64 inch Diameter, Pin length 6 inch. Body Length 3 inch, Overall Length 9 inch. Oil Stop, Sealant.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body with Copper Pin |
|
Finish |
Body Bare, Pin Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 6 in |
|
Wire Size |
1/0 AWG |
Documents/Support Tools
|
SDS |