Alternate Catalog No. : X 5 U 10-18
Catalog No. : X5U10-18
Description: ALUMINUM PIN TERMINAL, 1/0
UPC: 783786759750
Tin Plated Aluminum Compression Pin Terminals - X5 Series, Conductor size Aluminum - 2/0 Solid, 1/0 Stranded, 1/0 ACSR, installing dies TX, 76, 249, 11A, 840, 845, WK840. Solid Copper Pin 1/4 inch Diameter, Pin length 18 inch. Body Length 3 inch, Overall Length 21 inch. Oil Stop, Sealant.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
18 inch Pin |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 to 2/0 AWG |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
21 inch |
Documents/Support Tools
|
SDS |