Alternate Catalog No. : X 5 U 10
Catalog No. : X5U10
Description: AL COMP PIN TERM 1/0 1/0 2-1/2IN
UPC: 783786759736
Aluminum Compression Pin Terminals - X5 Series, Conductor size Aluminum - 2/0 Solid, 1/0 Stranded, 1/0 ACSR, installing dies TX, 76, 249, 11A, 840, 845, WK840. Solid Copper Pin 1/4 inch Diameter, Pin length 2-1/2 inch. Body Length 3 inch, Overall Length 5-1/2 inch. Oil Stop, Sealant.
View More
View Less
For more info visit:
electrification.us.abb.com
- Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps Eliminating Cold-Flow Problems of Aluminum Conductor in Copper Clamps
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Eliminates cold-flow problems of Aluminum conductor in Copper clamps. Oxide Inhibitor and Metal Sealant Prevent Oxidation and Protect Pin/Body from Moisture Intrusion. |
|
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 STR AL AWG , ACSR 1/0 AWG |
Documents/Support Tools
|
SDS |