text.skipToContent text.skipToNavigation

Catalog No. : X58-4X-G

Description:  COND BODY X FORM8 UL4X 1-1/2IN GRAY

UPC: 704508026455

PVC Coated Conduit Body, X Type, Form 8 UL-4X, Size 1-1/2 Inch/41 Metric, Iron, Dark Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Double coated superior corrosion protection, bodies and covers coated inside and out with .002 inch blue urethane, then exterior coated with a minimum of .040 inch PVC.
  • PVC coated cast iron conduit body comes with mated cast iron cover, injection molded with an integral O-ring seal and stainless steel encapsulated screws.
  • Provide openings for making splices and taps in conductors
  • Connect conduit sections
  • Provide taps for branch conduit runs
  • Make 90° bends in conduit runs
  • Provide for access to conductors for maintenance and future system changes

Descriptors

Category

Electrical conduit fitting body

Special Features

UL Listed Type 4X and NEMA 4X Rating for Excellent Protection In Wash Down Areas, As Well As Harsh Outdoor Environments Exposed to Moisture, Rain, Ice or Snow.

Application

Act As Pull Outlets for Conductors Being Installed

Specifications

Form

Form 8 UL-4X

Material

Iron

Finish

PVC Coated

Color

Dark Gray

Enclosure

NEMA 4X

Classifications

Brand Name

Ocal

Standard

cULus E2969, CSA

Dimensions

Hub Size

1-1/2 in , 41 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 005043 441202 N/A N/A N/A
UL E2969 N/A N/A N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here