Catalog No. : X299EG
Description: 90DEG FTG HT2-5/8 W1-5/8IN EG STL
UPC: 616013072219
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-5/8 in |
|
Height |
2-5/8 in |
|
Width |
1-5/8 in |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |