text.skipToContent text.skipToNavigation

Catalog No. : X27CG-TB

Description:  3/4 IN C-BODY CVR & GSKT X F-7

UPC: 786210917054

3/4 Inch BlueKote Form 7 (X) Pre-Assembled Conduit Body, Cover and Gasket, Body Material Gray Iron/Zinc Plating and Baked On Epoxy Powder Coat with BlueKote Internal Coating, Cover Material and Finish Stamped Steel/Zinc Plating with Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com
  • Eliminates rough internal surfaces that can cut into cable jacket, insulation and conductors during pulling and also reduces installation time and risk of installer strain.
  • Triple-layer protection...including two layers of epoxy coating which stops corrosion in its tracks.
  • Bodies are designed with a flat back, allowing more cubic inch capacity.
  • T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.
  • Conduit bodies make 90 degree bends in conduit runs, act as mounting outlets for wiring devices and lighting fixtures and to provide access to conductors for maintenance and future system changes.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441202 N/A 1042692 N/A
UL E2969 N/A QCIT N/A N/A
ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here