text.skipToContent text.skipToNavigation

Catalog No. : X208HDG

Description:  5-HOLE SPLICE PLT LEN 9-1/8IN HDG

UPC: 616013106716

Made or assembled in Canada.

Plate, Five Hole Splice, Length 9-1/8 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Splices or splice plates

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

For use in metal framing applications

Classifications

Brand Name

Superstrut

Dimensions

Overall Length

9-1/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Flat coupler

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here