Catalog No. : X207SS6C
Description: 4-HOLE SPLICE PLT LEN 7.25IN 316 SS
UPC: 616013095287
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Type 316 Stainless Steel |
|
Number Of Holes |
4 |
|
Plate Type |
Splice |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Mounting Hole Width |
9/16 in |
|
Width |
1-5/8 in |
|
Length |
7-1/4 in |
|
Suitable for |
U-profile |
|
Model |
Flat coupler |
|
With screw accessories |
N |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
Documents/Support Tools
|
Sales Drawing |