text.skipToContent text.skipToNavigation

Alternate Catalog No. : X207 SS

Catalog No. : X207SS

Description:  4-HOLE SPLICE PLT LEN 7.25IN SS

UPC: 616013019221

Plate, Four Hole Splice, Length 7-1/4 Inch, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent corrosion reisistance

Descriptors

Category

Splices or splice plates

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Classifications

Brand Name

Superstrut

Dimensions

Overall Length

7-1/4 in

Compliance and Certifications

REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here