Catalog No. : X204HDG
Description: 90 DEGREE ANGLE FITTINGS
UPC: 616013085967
90 Degree Corner Angle Bracket, Length 6-3/8 Inches, Width 1-7/8 Inches, Height 3-3/4 Inches, Slot Size 9/16 Inch x 1-1/2 Inch, Material Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Mounting plates |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Plate Type |
Corner |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Width |
1-7/8 in |
|
Length |
6-3/8 in |
|
Height |
3-3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |